Configure
  • Wheel diameter(Ø)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • Tread type

Elastikrad

Elastikrad

Mouse over image to enlarge

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(Ø)

Wheel width

(mm)

Load capacity dynamic

(kg)

Tread type

Weight

(kg)

Minimum order quantity
100
40
180
cylindrical
0.402
1 pieces
160
50
300
cylindrical
1.19
1 pieces
200
50
400
cylindrical
1.7
1 pieces
200
50
400
-
1.6
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
18.24 €
( 21.71 € )
4 working days
30.75 €
( 36.59 € )
4 working days
31.61 €
( 37.62 € )
4 working days
35.36 €
( 42.08 € )
5 working days

More Information

Basic information

[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Aluminum
・Tread material: Elastic rubber
・Tread color: Grey
・Tread type: cylindrical
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 80

[Features]
・EGA-grey wheels:
・die-cast aluminum wheel body with ball bearing
・tread made of elastic solid rubber, grey, approx. 65° shore A

[Properties]
・non-marking
・high elasticity with low rolling resistance
・runs quietly
・sturdy and shock-resistant
・absorbs vibration