Configure
  • Wheel diameter(Ø)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • Wheel bearing

Elastik polyurethane wheel, approx. 80 ° Shore A

Elastik polyurethane wheel, approx. 80 ° Shore A

Mouse over image to enlarge

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(Ø)

Wheel width

(mm)

Load capacity dynamic

(kg)

Wheel bearing

Weight

(kg)

Minimum order quantity
80
35
130
Bearing
0.144
1 pieces
80
35
130
Ball-bearing
0.187
1 pieces
100
35
180
Bearing
0.219
1 pieces
100
35
180
Ball-bearing
0.259
1 pieces
125
40
200
Bearing
0.393
1 pieces
125
40
200
Ball-bearing
0.482
1 pieces
150
45
250
Ball-bearing
0.86
1 pieces
160
45
300
Bearing
0.764
1 pieces
160
45
300
Ball-bearing
0.944
1 pieces
200
47
450
Bearing
1.12
1 pieces
200
48
450
Ball-bearing
1.3
1 pieces
250
60
500
Bearing
2.091
1 pieces
250
60
500
Ball-bearing
2.329
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.58 €
( 9.02 € )
5 working days
9.18 €
( 10.92 € )
5 working days
8.44 €
( 10.04 € )
5 working days
10.01 €
( 11.91 € )
5 working days
13.21 €
( 15.72 € )
5 working days
15.34 €
( 18.25 € )
5 working days
26.62 €
( 31.68 € )
5 working days
25.24 €
( 30.04 € )
5 working days
28.86 €
( 34.34 € )
5 working days
32.48 €
( 38.65 € )
5 working days
36.11 €
( 42.97 € )
5 working days
61.74 €
( 73.47 € )
5 working days
62.66 €
( 74.57 € )
5 working days

More Information

Basic information

[Specifications]
・Wheel bearing: Ball-bearing, Bearing
・Rim material: Polyamide
・Tread material: Elastic polyurethane
・Tread color: Blue-Purple
・Tread type: crowned

[Features]
・EPUK wheels:
・wheel body made of polyamide 6 with 2 ball bearings
・tread made of elastic polyurethane, approx. 80°shore A, rounded edges

[Properties]
・runs quietly
・non-marking, low abrasion
・impact-resistant, shock-proof
・low rolling resistance
・excellent chemical resistance, oil and grease resistance
・(old designation:PUKS)