Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | No name plate | 2 | Side ported | 1 pieces |
Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | No name plate | 3 | Side ported | 1 pieces |
Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 20 stations) | - | No name plate | 8 | Side ported | 1 pieces |
DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 8 | Side ported | 1 pieces |
Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | No name plate | 9 | Side ported | 1 pieces |
DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Side ported | 1 pieces |
Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | - | 3 | Top ported type | 1 pieces |
Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | - | 4 | Top ported type | 1 pieces |
Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | - | 4 | Top ported type | 1 pieces |
Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | - | 5 | Top ported type | 1 pieces |
Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | - | 5 | Top ported type | 1 pieces |
Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | No name plate | 3 | Side ported | 1 pieces |
Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY5000 | D side (2-10 stations) | - | No name plate | 3 | Side ported | 1 pieces |
Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | U side (2-10 stations) | - | No name plate | 3 | Side ported | 1 pieces |
Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | No name plate | 4 | Side ported | 1 pieces |
Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY5000 | D side (2-10 stations) | - | No name plate | 5 | Side ported | 1 pieces |
Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | No name plate | 6 | Side ported | 1 pieces |
Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | No name plate | 8 | Side ported | 1 pieces |
Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | No name plate | 9 | Side ported | 1 pieces |
Direct mounting | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | - | 4 | Top ported type | 1 pieces |
Direct mounting | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | SY5000 | U side (2-10 stations) | - | - | 4 | Top ported type | 1 pieces |
Direct mounting | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | SY5000 | D side (2-10 stations) | - | - | 5 | Top ported type | 1 pieces |
Direct mounting | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | SY5000 | D side (2-10 stations) | - | - | 6 | Top ported type | 1 pieces |
Direct mounting | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | SY5000 | U side (2-10 stations) | - | - | 6 | Top ported type | 1 pieces |
Direct mounting | ø10 single-action fitting (P, E ports) | Internal Pilot Specifications | SY5000 | U side (2-10 stations) | - | - | 7 | Top ported type | 1 pieces |
Direct mounting | ⌀10 Straight one-touch fitting (A, B port)/ ⌀12 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY7000 | Both sides (2 to 20 stations) | - | No name plate | 9 | Side ported | 1 pieces |
Direct mounting | ⌀12 One-touch fitting (P, E ports) | Internal Pilot Specifications | SY7000 | Both sides (2 to 20 stations) | - | - | 4 | Top ported type | 1 pieces |