Direct mounting | ⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | U side | 4 | Positive common | Side ported | 1 pieces |
DIN rail mounting (without DIN rail) | ⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | D side | 5 | Positive common | Side ported | 1 pieces |
Direct mounting | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | G | SY3000 | Both sides | 6 | Positive common | Side ported | 1 pieces |
Direct mounting | 1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | Rc | SY3000 | D side | 6 | Positive common | Side ported | 1 pieces |
Direct mounting | ⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | Both sides | 8 | Positive common | Side ported | 1 pieces |
DIN rail mounting (with DIN rail) | ⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | Both sides | 8 | Positive common | Side ported | 1 pieces |
Direct mounting | 1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | G | SY3000 | D side | 8 | Positive common | Side ported | 1 pieces |
DIN rail mounting (without DIN rail) | ⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | D side | 8 | Positive common | Side ported | 1 pieces |
Direct mounting | M5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | Rc | SY3000 | Both sides | 6 | Negative common | Side ported | 1 pieces |
Direct mounting | ⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | G | SY3000 | Both sides | 8 | Negative common | Side ported | 1 pieces |
Direct mounting | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | D side | 6 | Positive common | Bottom piping type | 1 pieces |
Direct mounting | 1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | G | SY3000 | D side | 8 | Positive common | Bottom piping type | 1 pieces |
Direct mounting | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | D side | 8 | Positive common | Bottom piping type | 1 pieces |
Direct mounting | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | G | SY3000 | D side | 8 | Positive common | Bottom piping type | 1 pieces |
Direct mounting | ⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | D side | 4 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | 1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | G | SY3000 | D side | 8 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | D side | 8 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | G | SY3000 | D side | 8 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | ⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Rc | SY3000 | D side | 8 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | ⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | G | SY3000 | D side | 8 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | M5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | Rc | SY3000 | D side | 8 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | - | Rc | SY3000 | Both sides | 4 | Positive common | Top ported type | 1 pieces |
Direct mounting | - | Rc | SY3000 | Both sides | 5 | Positive common | Top ported type | 1 pieces |
Direct mounting | 1/8 threaded piping (A, B port)/ 1/4 threaded piping (P, E ports) | G | SY5000 | Both sides | 5 | Positive common | Side ported | 1 pieces |
Direct mounting | 1/8 threaded piping (A, B port)/ 1/4 threaded piping (P, E ports) | G | SY5000 | Both sides | 8 | Positive common | Side ported | 1 pieces |
Direct mounting | ⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/4 threaded piping (P, E ports) | G | SY5000 | D side | 6 | Negative common | Side ported | 1 pieces |
Direct mounting | ⌀8 Fixed one-touch pipe fitting (A, B port)/ 1/4 threaded pipe (P, E ports) | Rc | SY5000 | D side | 8 | Negative common | Side ported | 1 pieces |
Direct mounting | ⌀8 Fixed one-touch pipe fitting (A, B port)/ 1/4 threaded pipe (P, E ports) | Rc | SY5000 | D side | 2 | Positive common | Bottom piping type | 1 pieces |
Direct mounting | ⌀8 Fixed one-touch pipe fitting (A, B port)/ 1/4 threaded pipe (P, E ports) | Rc | SY5000 | D side | 8 | Positive common | Bottom piping type | 1 pieces |
Direct mounting | ⌀8 Replaceable one-touch pipe fitting (A, B port)/ 1/4 threaded pipe (P, E ports) | G | SY5000 | D side | 7 | Negative common | Bottom piping type | 1 pieces |
Direct mounting | - | Rc | SY5000 | D side | 5 | Positive common | Top ported type | 1 pieces |
Direct mounting | - | Rc | SY5000 | Both sides | 8 | Positive common | Top ported type | 1 pieces |
Direct mounting | - | Rc | SY5000 | U side | 8 | Positive common | Top ported type | 1 pieces |
Direct mounting | 1/4 threaded piping (A, B port)/ 3/8 threaded piping (P, E ports) | Rc | SY7000 | Both sides | 5 | Positive common | Side ported | 1 pieces |