Timing belt connecting plates / H / aluminium / CONCAR

Timing belt connecting plates / H / aluminium / CONCAR
[Specifications]
・Material: Aluminum
・Winding nose: no
・Length(mm): 106.9

Clamping Plates - dimension H. Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KPH100
KPH150
KPH200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Belt width
(mm)
Weight
(kg)
Description

34.54 €

1 17 Days 57.525.40.1H 100

41.80 €

1 17 Days 7038.10.15H 150

49.80 €

1 17 Days 8350.80.2H 200

Loading...

  1. 1

Basic information

Length(mm) 106.9 Material Aluminum Winding nose no
Standard none

Tech Support