Double toothed timing belt / DT5 / PUR / steel / CONCAR

Double toothed timing belt / DT5 / PUR / steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel
・Winding nose: no
・Standard: DIN 7721
・Division(mm): 5
・Height(mm): 3.4

Timing Belts - dimension DT5. PU timing belts are extremely resilient timing belts which are used for example in synchronous conveyance systems, for controlling linear motion or in drive and transport systems. They are designed for high shock loads, since they have a particularly high breaking strength. The expansion of a PU timing belt with steel tension members is very low; the belt tension remains almost constant. ConCar offers these belts from stock in all standard profiles. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GL03000006
GL03000008
GL03000010
GL03000012
GL03000016
GL03000020
GL03000025
GL03000032
GL03500006
GL03500008
GL03500010
GL03500012
GL03500016
GL03500020
GL03500025
GL03500032
GL04000006
GL04000008
GL04000010
GL04000012
GL04000016
GL04000020
GL04000025
GL04000032
GL04100006
GL04100008
GL04100010
GL04100012
GL04100016
GL04100020
GL04100025
GL04100032
GL04500006
GL04500008
GL04500010
GL04500012
GL04500016
GL04500020
GL04500025
GL04500032
GL04600006
GL04600008
GL04600010
GL04600012
GL04600016
GL04600020
GL04600025
GL04600032
GL04800006
GL04800008
GL04800010
GL04800012
GL04800016
GL04800020
GL04800025
GL04800032
GL05000006
GL05000008
GL05000010
GL05000012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

8.76 €

1 3 Days 3006600.0046 DT5 300

10.88 €

1 3 Days 3008600.0068 DT5 300

12.86 €

1 3 Days 30010600.00710 DT5 300

15.24 €

1 3 Days 30012600.00912 DT5 300

18.84 €

1 3 Days 30016600.01216 DT5 300

22.09 €

1 3 Days 30020600.01420 DT5 300

27.09 €

1 3 Days 30025600.01825 DT5 300

32.89 €

1 3 Days 30032600.02332 DT5 300

11.94 €

1 3 Days 3506700.0056 DT5 350

15.92 €

1 3 Days 3508700.0078 DT5 350

19.93 €

1 3 Days 35010700.00810 DT5 350

23.89 €

1 3 Days 35012700.0112 DT5 350

31.85 €

1 3 Days 35016700.01316 DT5 350

39.82 €

1 3 Days 35020700.01720 DT5 350

49.75 €

1 3 Days 35025700.02125 DT5 350

63.70 €

1 3 Days 35032700.02732 DT5 350

12.63 €

1 3 Days 4006800.0066 DT5 400

16.84 €

1 3 Days 4008800.0088 DT5 400

21.05 €

1 3 Days 40010800.0110 DT5 400

25.24 €

1 3 Days 40012800.01212 DT5 400

33.68 €

1 3 Days 40016800.01516 DT5 400

42.09 €

1 3 Days 40020800.01920 DT5 400

52.61 €

1 3 Days 40025800.02425 DT5 400

67.37 €

1 3 Days 40032800.03132 DT5 400

8.76 €

1 3 Days 4106820.0066 DT5 410

10.88 €

1 3 Days 4108820.0088 DT5 410

12.86 €

1 3 Days 41010820.0110 DT5 410

15.24 €

1 3 Days 41012820.01212 DT5 410

18.84 €

1 3 Days 41016820.01616 DT5 410

22.09 €

1 3 Days 41020820.0220 DT5 410

27.09 €

1 3 Days 41025820.02525 DT5 410

34.08 €

1 3 Days 41032820.03132 DT5 410

12.63 €

1 3 Days 4506900.0066 DT5 450

16.84 €

1 3 Days 4508900.0098 DT5 450

21.05 €

1 3 Days 45010900.01110 DT5 450

25.24 €

1 3 Days 45012900.01312 DT5 450

33.68 €

1 3 Days 45016900.01716 DT5 450

42.09 €

1 3 Days 45020900.02220 DT5 450

52.61 €

1 3 Days 45025900.02725 DT5 450

67.37 €

1 3 Days 45032900.03532 DT5 450

8.76 €

1 3 Days 4606920.0076 DT5 460

11.06 €

1 3 Days 4608920.0098 DT5 460

13.00 €

1 3 Days 46010920.01110 DT5 460

15.59 €

1 3 Days 46012920.01312 DT5 460

19.49 €

1 3 Days 46016920.01816 DT5 460

22.37 €

1 3 Days 46020920.02220 DT5 460

27.56 €

1 3 Days 46025920.02825 DT5 460

34.47 €

1 3 Days 46032920.03532 DT5 460

8.89 €

1 3 Days 4806960.0076 DT5 480

11.06 €

1 3 Days 4808960.0098 DT5 480

13.06 €

1 3 Days 48010960.01210 DT5 480

15.65 €

1 3 Days 48012960.01412 DT5 480

19.64 €

1 3 Days 48016960.01816 DT5 480

22.55 €

1 3 Days 48020960.02320 DT5 480

27.56 €

1 3 Days 48025960.02925 DT5 480

34.88 €

1 3 Days 48032960.03732 DT5 480

13.65 €

1 3 Days 50061000.0076 DT5 500

18.20 €

1 3 Days 50081000.018 DT5 500

22.75 €

1 3 Days 500101000.01210 DT5 500

27.30 €

1 3 Days 500121000.01412 DT5 500

Loading...

Basic information

Height(mm) 3.4 Material Polyurethane Division(mm) 5
Tension cord Steel Winding nose no Standard DIN 7721

Tech Support