Timing belts / H / CR (Neoprene) / glass fibre / CONCAR / DIN 5296

Timing belts / H / CR (Neoprene) / glass fibre / CONCAR / DIN 5296
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Standard: DIN 5296
・Division(mm): 12.7
・Height(mm): 4.3

Timing Belts - dimension H. Synchronous belts with classic, trapezoid cogging offer a maintenance-free, low-cost alternative to standard drives such as chains and gears. Currently, applications range from small drives (computer printers) to heavy machine drives (oil pumps, etc.).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GD01850075
GD01850100
GD01850150
GD01850200
GD01850300
GD01850400
GD01850500
GD02250075
GD02250100
GD02250150
GD02250200
GD02250300
GD02250400
GD02250500
GD02300075
GD02300100
GD02300150
GD02300200
GD02300300
GD02300400
GD02300500
GD02400075
GD02400100
GD02400150
GD02400200
GD02400300
GD02400400
GD02400500
GD02450075
GD02450100
GD02450150
GD02450200
GD02450300
GD02450400
GD02450500
GD02550075
GD02550100
GD02550150
GD02550200
GD02550300
GD02550400
GD02550500
GD02700075
GD02700100
GD02700150
GD02700200
GD02700300
GD02700400
GD02700500
GD02800075
GD02800100
GD02800150
GD02800200
GD02800300
GD02800400
GD02800500
GD03000075
GD03000100
GD03000150
GD03000200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

12.40 €

1 3 Days 469.918.519.053/4370.038185 H 075

15.66 €

1 3 Days 469.918.525.41370.053185 H 100

22.86 €

1 3 Days 469.918.538.11 1/2370.077185 H 150

29.94 €

1 3 Days 469.918.550.82370.103185 H 200

43.88 €

1 3 Days 469.918.576.23370.154185 H 300

61.83 €

1 3 Days 469.918.5101.6004370.206185 H 400

77.25 €

1 3 Days 469.918.51275370.257185 H 500

13.74 €

1 3 Days 571.522.519.053/4450.047225 H 075

17.53 €

1 3 Days 571.522.525.41450.064225 H 100

25.35 €

1 3 Days 571.522.538.11 1/2450.093225 H 150

33.23 €

1 3 Days 571.522.550.82450.125225 H 200

48.74 €

1 3 Days 571.522.576.23450.187225 H 300

68.54 €

1 3 Days 571.522.5101.6004450.251225 H 400

85.80 €

1 3 Days 571.522.51275450.312225 H 500

13.74 €

1 3 Days 584.22319.053/4460.048230 H 075

17.53 €

1 3 Days 584.22325.41460.065230 H 100

25.35 €

1 3 Days 584.22338.11 1/2460.095230 H 150

33.23 €

1 3 Days 584.22350.82460.128230 H 200

48.74 €

1 3 Days 584.22376.23460.191230 H 300

68.54 €

1 3 Days 584.223101.6004460.256230 H 400

85.80 €

1 3 Days 584.2231275460.319230 H 500

13.74 €

1 3 Days 609.62419.053/4480.05240 H 075

17.53 €

1 3 Days 609.62425.41480.068240 H 100

25.35 €

1 3 Days 609.62438.11 1/2480.1240 H 150

33.23 €

1 3 Days 609.62450.82480.134240 H 200

48.74 €

1 3 Days 609.62476.23480.199240 H 300

68.54 €

1 3 Days 609.624101.6004480.267240 H 400

85.80 €

1 3 Days 609.6241275480.333240 H 500

14.73 €

1 3 Days 622.324.519.053/4490.051245 H 075

19.07 €

1 3 Days 622.324.525.41490.07245 H 100

27.36 €

1 3 Days 622.324.538.11 1/2490.102245 H 150

36.05 €

1 3 Days 622.324.550.82490.136245 H 200

52.62 €

1 3 Days 622.324.576.23490.203245 H 300

75.56 €

1 3 Days 622.324.5101.6004490.273245 H 400

94.72 €

1 3 Days 622.324.51275490.34245 H 500

14.73 €

1 3 Days 647.725.519.053/4510.053255 H 075

19.07 €

1 3 Days 647.725.525.41510.072255 H 100

27.36 €

1 3 Days 647.725.538.11 1/2510.106255 H 150

36.05 €

1 3 Days 647.725.550.82510.142255 H 200

52.62 €

1 3 Days 647.725.576.23510.212255 H 300

75.56 €

1 3 Days 647.725.5101.6004510.284255 H 400

94.72 €

1 3 Days 647.725.51275510.354255 H 500

14.73 €

1 3 Days 685.82719.053/4540.056270 H 075

19.07 €

1 3 Days 685.82725.41540.077270 H 100

27.36 €

1 3 Days 685.82738.11 1/2540.112270 H 150

36.05 €

1 3 Days 685.82750.82540.15270 H 200

52.62 €

1 3 Days 685.82776.23540.224270 H 300

75.56 €

1 3 Days 685.827101.6004540.301270 H 400

94.72 €

1 3 Days 685.8271275540.375270 H 500

15.74 €

1 3 Days 711.22819.053/4560.058280 H 075

20.31 €

1 3 Days 711.22825.41560.08280 H 100

29.76 €

1 3 Days 711.22838.11 1/2560.116280 H 150

38.71 €

1 3 Days 711.22850.82560.156280 H 200

56.89 €

1 3 Days 711.22876.23560.232280 H 300

81.79 €

1 3 Days 711.228101.6004560.312280 H 400

100.92 €

1 3 Days 711.2281275560.388280 H 500

15.74 €

1 3 Days 7623019.053/4600.062300 H 075

20.31 €

1 3 Days 7623025.41600.085300 H 100

29.76 €

1 3 Days 7623038.11 1/2600.125300 H 150

38.71 €

1 3 Days 7623050.82600.167300 H 200

Loading...

Basic information

Height(mm) 4.3 Material Neoprene Division(mm) 12.7
Tension cord Glass Winding nose no Standard DIN 5296
Additional description Toothed belt imperial

Tech Support