Timing belts / RPP5 Silver / CR (Neoprene) / glass fibre / CONCAR

Timing belts / RPP5 Silver / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 5
・Height(mm): 3.8

Timing Belts - dimension RPP Silver 5. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GTP018005009
GTP018005015
GTP018005025
GTP022505009
GTP022505015
GTP022505025
GTP023505009
GTP023505015
GTP023505025
GTP024505009
GTP024505015
GTP024505025
GTP025505009
GTP025505015
GTP025505025
GTP026505009
GTP026505015
GTP026505025
GTP027005009
GTP027005015
GTP027005025
GTP028005009
GTP028005015
GTP028005025
GTP028505009
GTP028505015
GTP028505025
GTP029505009
GTP029505015
GTP029505025
GTP030005009
GTP030005015
GTP030005025
GTP030505009
GTP030505015
GTP030505025
GTP032505009
GTP032505015
GTP032505025
GTP034505009
GTP034505015
GTP034505025
GTP035005009
GTP035005015
GTP035005025
GTP037505009
GTP037505015
GTP037505025
GTP040005009
GTP040005015
GTP040005025
GTP042005009
GTP042005015
GTP042005025
GTP042505009
GTP042505015
GTP042505025
GTP045005009
GTP045005015
GTP045005025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

5.98 €

1 3 Days 1809360.006180 - SLV5 - 9

9.00 €

1 3 Days 18015360.011180 - SLV5 - 15

12.91 €

1 3 Days 18025360.018180 - SLV5 - 25

6.50 €

1 3 Days 2259450.008225 - SLV5 - 9

9.78 €

1 3 Days 22515450.014225 - SLV5 - 15

14.07 €

1 3 Days 22525450.023225 - SLV5 - 25

6.50 €

1 3 Days 2359470.008235 - SLV5 - 9

9.78 €

1 3 Days 23515470.014235 - SLV5 - 15

14.34 €

1 3 Days 23525470.024235 - SLV5 - 25

6.50 €

1 3 Days 2459490.009245 - SLV5 - 9

9.87 €

1 3 Days 24515490.015245 - SLV5 - 15

14.75 €

1 3 Days 24525490.025245 - SLV5 - 25

6.50 €

1 3 Days 2559510.009255 - SLV5 - 9

9.87 €

1 3 Days 25515510.015255 - SLV5 - 15

14.84 €

1 3 Days 25525510.026255 - SLV5 - 25

6.75 €

1 3 Days 2659530.01265 - SLV5 - 9

9.87 €

1 3 Days 26515530.016265 - SLV5 - 15

14.84 €

1 3 Days 26525530.027265 - SLV5 - 25

6.86 €

1 3 Days 2709540.01270 - SLV5 - 9

10.29 €

1 3 Days 27015540.016270 - SLV5 - 15

14.84 €

1 3 Days 27025540.027270 - SLV5 - 25

6.86 €

1 3 Days 2809560.01280 - SLV5 - 9

10.37 €

1 3 Days 28015560.017280 - SLV5 - 15

15.11 €

1 3 Days 28025560.028280 - SLV5 - 25

6.86 €

1 3 Days 2859570.01285 - SLV5 - 9

10.37 €

1 3 Days 28515570.017285 - SLV5 - 15

15.11 €

1 3 Days 28525570.029285 - SLV5 - 25

6.86 €

1 3 Days 2959590.011295 - SLV5 - 9

10.37 €

1 3 Days 29515590.018295 - SLV5 - 15

15.26 €

1 3 Days 29525590.03295 - SLV5 - 25

6.86 €

1 3 Days 3009600.011300 - SLV5 - 9

10.54 €

1 3 Days 30015600.018300 - SLV5 - 15

15.78 €

1 3 Days 30025600.03300 - SLV5 - 25

7.18 €

1 3 Days 3059610.011305 - SLV5 - 9

10.71 €

1 3 Days 30515610.018305 - SLV5 - 15

15.78 €

1 3 Days 30525610.031305 - SLV5 - 25

7.67 €

1 3 Days 3259650.012325 - SLV5 - 9

11.05 €

1 3 Days 32515650.02325 - SLV5 - 15

16.10 €

1 3 Days 32525650.033325 - SLV5 - 25

7.67 €

1 3 Days 3459690.012345 - SLV5 - 9

11.05 €

1 3 Days 34515690.021345 - SLV5 - 15

16.44 €

1 3 Days 34525690.035345 - SLV5 - 25

7.67 €

1 3 Days 3509700.013350 - SLV5 - 9

11.05 €

1 3 Days 35015700.021350 - SLV5 - 15

16.44 €

1 3 Days 35025700.035350 - SLV5 - 25

7.75 €

1 3 Days 3759750.014375 - SLV5 - 9

11.11 €

1 3 Days 37515750.023375 - SLV5 - 15

17.02 €

1 3 Days 37525750.038375 - SLV5 - 25

8.09 €

1 3 Days 4009800.014400 - SLV5 - 9

11.32 €

1 3 Days 40015800.024400 - SLV5 - 15

17.26 €

1 3 Days 40025800.04400 - SLV5 - 25

8.19 €

1 3 Days 4209840.015420 - SLV5 - 9

11.69 €

1 3 Days 42015840.025420 - SLV5 - 15

17.82 €

1 3 Days 42025840.042420 - SLV5 - 25

8.19 €

1 3 Days 4259850.015425 - SLV5 - 9

11.69 €

1 3 Days 42515850.026425 - SLV5 - 15

17.82 €

1 3 Days 42525850.043425 - SLV5 - 25

9.36 €

1 3 Days 4509900.016450 - SLV5 - 9

13.42 €

1 3 Days 45015900.027450 - SLV5 - 15

20.17 €

1 3 Days 45025900.045450 - SLV5 - 25

Loading...

Basic information

Height(mm) 3.8 Material Neoprene Division(mm) 5
Tension cord Glass fiber Winding nose no Standard none

Tech Support