Configure
  • Roll length(m)
      [1-30/1m units]
    • Est. shipping days
      • All
      • Within 17 working days

    PU V-Belt - DVM

    PU V-Belt - DVM

    Part number:

    G3290130-[1-30/1]
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    G3290130-[1-30/1]

    Roll length

    (m)

    Minimum order quantity
    1 ~ 30
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    -
    ( - )
    17 working days

    More Information

    Basic information

    [Specifications]
    ・Type: not serrated
    ・Material: Polyurethane
    ・Shore hardness(°): 90 Shore A
    ・Colour: Red
    ・Width(mm): 13
    ・Height(mm): 8

    With its large selection of PU V-belts, ConCar offers solution options for all sectors for your conveyance and transport applications. PU V-belts are available in many different profiles, hardness degrees (colours), with and without tension members, and are largely FDA / USDA approved. The range is rounded off by corresponding welding tools, with which you can easily weld these belts. The tools are also available individually.