Confirmed
  • Est. shipping days
    • All
    • Within 3 working days

Microswitch series D413

Microswitch series D413 D413-V3AA

Click image to view enlarged image

Part number:

D413-V3AA
Clear
  • Unit price (excl. VAT)
    2.89 €
  • Total (excl. VAT)
    2.89 €
    Price including VAT: 3.44 €
  • Expected shipping days
    4 working days
    Expected shipping date: 13.05.2025
Quantity:
Quantity available for order?76
Quantity 
?
1 - 2425 - 4950 - 7677 - 99100 - 249250+
Unit price (excluding VAT)
(Unit price including VAT)
2.89 €
(3.44 €)
2.80 €
(3.33 €)
2.73 €
(3.25 €)
2.73 €
(3.25 €)
2.69 €
(3.20 €)
2.61 €
(3.11 €)
Shipping days4 days4 days4 daysQuoteQuoteQuote

Part number list

Number of items
Part number
D413-V3AA
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.89 €
( 3.44 € )
3 working days

More Information

Basic information

[Specifications]
・Switching voltage: 250 VAC
・Total travel: 2.6 mm
・Degree of protection Switch interior: IP40

D4 miniature switch Versatile miniature snap action microswitch. A wide variety of auxiliary actuators and terminal options are available as standard and the switch fulfils the requirements of IEC 603351: GWFI at 850°C, GWIT at 775°C and GWT 750℃.
・High proof tracking index PTI 600
・High level of repeat accuracy
・High contact stability through application-specific contact materials up to a switching current of 0.1 to 21 A at 250 VAC
・Ambient temperature – 40 to + 150°℃
・Approved according to IEC 61058-1/UL 61058-1
・Microswitch series D413

Part number has been confirmed