Configure
  • Est. shipping days
    • All
    • Within 3 working days

Microswitch series DG13

Microswitch series DG13

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related
Minimum order quantity

-

1 pieces
1 pieces

-

1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.89 €
( 3.44 € )
3 working days
3.61 €
( 4.30 € )
3 working days
2.89 €
( 3.44 € )
3 working days

More Information

Basic information

[Specifications]
・Switching voltage max.: 125 VAC
・Total travel: 0.7 mm without auxiliary actuator
・Degree of protection Switch interior: IP40

DG sub-subminiature switch Extremely small dimensions – only 12.8 × 5.8 × 6.5 mm. Breaking capacity ranges from small switching currents and voltages to low-voltage applications up to 3 A 125 V AC.
・Available with or without auxiliary actuator
・Use on circuit boards with connections to the left or right and standing
・High mechanical operating life, depending on model > 1,000.000 operations