Configure
  • Est. shipping days
    • All
    • Within 3 working days

Microswitch series GPT

Microswitch series GPT

Click image to view enlarged image

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items
Related
Minimum order quantity
1 pieces

-

1 pieces
1 pieces
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
14.81 €
( 17.62 € )
3 working days
11.61 €
( 13.82 € )
3 working days
17.99 €
( 21.41 € )
3 working days
15.87 €
( 18.89 € )
3 working days

More Information

Basic information

[Specifications]
・Dielectric strength: 1,000 VAC 50/60 Hz for 1 minute
・Insulation resistance: 100 MΩ min. at 500 VDC
・Initial contact resistance: 15 mΩ max.

General purpose switch GP Series Heavy-duty snap-action switch with ultra-small travel differential
・Current rating up to 20 amps at 250 VAC
・Wide variety of actuators
・Screw or solder terminals available
・Mechanical life tested to over 20 million cycles
・Double throw switching function