Configure

Latch Plate 323

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Body Material

For model/series

Minimum order quantity
Steel
323, 323-R
1 pieces
Stainless Steel
323-SS, 323-RSS
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.61 €
( 13.82 € )
4 working days
18.40 €
( 21.90 € )
55 working days

More Information

Basic information

[Specifications]
・Body Material: Steel, Stainless Steel
・For model/series: 323-SS, 323-RSS, 323, 323-R

[Features]
・U-hook style latch clamps are supplied with threaded U-hooks for easy adjustment
・Supplied with latch plate and patented thumb control lever for one handed operation
・323 Series