Configure
  • Number of Stations
  • Port pipe connection port diameter
  • Thread standard
  • Est. shipping days
    • All
    • Within 98 working days

5-Port Solenoid Valve VQ5000, Manifold, T1 Kit (Kit With Individual Terminal Block)

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Number of Stations

Port pipe connection port diameter

Thread standard

Minimum order quantity
2
1/2
Rc
1 pieces
6
1/2
G
1 pieces
6
1/2
Rc
1 pieces
7
1/2
G
1 pieces
8
3/8
Rc
1 pieces
9
1/2
Rc
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
146.74 €
( 174.62 € )
98 working days
313.15 €
( 372.65 € )
98 working days
313.65 €
( 373.24 € )
98 working days
355.35 €
( 422.87 € )
98 working days
396.45 €
( 471.78 € )
98 working days
438.85 €
( 522.23 € )
98 working days

More Information

Basic information

5-port solenoid valve base piping type plug-in unit VQ5000 series manifold T1 kit (kit with individual terminal block).
[Features]
·When you open the junction cover of the manifold, the terminal terminal block is attached to the manifold block.
·The lead wire from the solenoid is connected to the terminal on the back side of the terminal block. (The lead wire is connected to the solenoid A side and B side of the terminal block, and it corresponds to the markings 1, 2, 3 and 4 of the terminal block. please refer to the connection method of the terminal block.)
·Maximum number of stations 12

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.