5-Port Solenoid Valve, Pilot Type, VFR3000, Manifold for Exhaust Cleaner (Part Numbers)

5-Port Solenoid Valve, Pilot Type, VFR3000, Manifold for Exhaust Cleaner
5-port solenoid valve Pilot type plug-in type / non-plug-in type VFR3000 series exhaust cleaner manifold.
[Features]
·Protecting the working environment
·Reduces valve exhaust noise: 35 dB or more
·Collect drain oil mist (Recovery efficiency 99.9% or more)
·Reduction of piping man-hours

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. See the catalog for detailed shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VV5FR3-01T-081-03-CD-Q

Part Number
VV5FR3-01T-081-03-CD-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

617.97 €

1 98 Days

Loading...

  1. 1

Basic information

Type Manifold Base Type Plug-in type: With terminal terminal block Number of Stations 8
Port pipe connection port diameter 1/2(P, EA, EB)/3/8(A, B) Thread standard Rc CE compliant CE-compliant product
Piping model Side ported Passage Specifications Common (P, EA, EB) Exhaust cleaner mounting direction D side mounting
Connector mounting direction None

This page is 5-Port Solenoid Valve, Pilot Type, VFR3000, Manifold for Exhaust Cleaner, part number VV5FR3-01T-081-03-CD-Q.
You can find the detail information about specifications and dimensions on part number VV5FR3-01T-081-03-CD-Q.

Tech Support