Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CAPC-F1-E-M12
Operating Temperature Range(°C) | -5::50 | Housing material | PA | Degree of protection | IP67, IP65 |
---|---|---|---|---|---|
DC operating voltage range(V) | 18-30 | Nominal operating voltage DC(V) | 24 | Min. Storage temperature(°C) | -20 |
Max. Storage temperature(°C) | 70 | Cable length(m) | 20 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Manufacturer part # | 570042 | Weight(g) | 85 |
This page is Electrical sub-base, CAPC Series, part number CAPC-F1-E-M12.
You can find the detail information about specifications and dimensions on part number CAPC-F1-E-M12.