Flange mounting, FNC Series

Flange mounting, FNC Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FNC-32
FNC-40
FNC-50
FNC-63
FNC-80
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Manufacturer part # Weight
(g)

17.74 €

1 3 Days 32174376221

18.48 €

1 3 Days 40174377291

22.12 €

1 3 Days 50174378536

28.69 €

1 3 Days 63174379679

32.95 €

1 3 Days 801743801495

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -40::150 Material of screws Steel, Galvanized Mounting material Steel, Galvanized
Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support