Configure
  • Pneumatic connection 1
  • Pneumatic connection 2
  • Standard nominal flow rate in flow control direction(l/min)
  • Standard nominal flow rate in non-return direction(l/min)
  • Standard flow rate in flow control direction 6 -> 0 bar(l/min)
  • Standard flow rate in non-return direction at 6 -> 0 bar(l/min)
  • Nominal tightening torque(Nm)
  • Est. shipping days
    • All
    • Within 4 working days
    • Within 27 working days

One-way flow control valve, GRLSA Series

One-way flow control valve, GRLSA Series

Click image to view enlarged image

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Order suspended
Related

Pneumatic connection 1

Pneumatic connection 2

Standard nominal flow rate in flow control direction

(l/min)

Standard nominal flow rate in non-return direction

(l/min)

Standard flow rate in flow control direction 6 -> 0 bar

(l/min)

Standard flow rate in non-return direction at 6 -> 0 bar

(l/min)

Nominal tightening torque

(Nm)

Manufacturer part #

Weight

(g)

Minimum order quantity
QS-8
G1/4
0-450
390-570
0-700
820-930
11
540662
34.8
1 pieces
QS-6
G1/8
0-250
180-310
0-410
430-540
3.5
540661
19.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
42.37 €
( 50.42 € )
4 working days
38.06 €
( 45.29 € )
27 working days

More Information

Basic information

[Specifications]
・Seals material: NBR
・Hollow bolt material: Wrought aluminum alloy, Anodized
・Min. Operating pressure(bar): 0.2
・Max. Operating pressure(bar): 10
・Operating medium: Compressed air as per ISO 8573-1:2010 [7:4:4]

One-way flow control valve, GRLSA Series