Quick connector, ACK Series

Quick connector, ACK Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ACK-1/2-PK-13
ACK-1/4-PK-4
ACK-1/4-PK-6
ACK-1/8-PK-3
ACK-1/8-PK-4
ACK-1/8-PK-6
ACK-3/8-PK-6
ACK-3/8-PK-9
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal width
(mm)
Pneumatic connection 1 Pneumatic connection 2 Manufacturer part #

12.46 €

1 4 Days 12Internal thread G1/2for pneumatic tubing inside diameter 13 mm4099

4.43 €

10 4 Days 3.4Internal thread G1/4for pneumatic tubing outside diameter 6 mm3713

4.43 €

10 4 Days 5.3Internal thread G1/4for pneumatic tubing outside diameter 8 mm3712

3.89 €

10 4 Days 2.4Internal thread G1/8for pneumatic tubing outside diameter 4 mm5664

3.89 €

10 10 Days 3.4Internal thread G1/8for pneumatic tubing outside diameter 6 mm3714

4.06 €

10 4 Days 5.3Internal thread G1/8for pneumatic tubing outside diameter 8 mm7842

5.38 €

10 4 Days 5.3Internal thread G3/8for pneumatic tubing outside diameter 8 mm3711

6.46 €

10 4 Days 8Internal thread G3/8for pneumatic tubing inside diameter 9 mm3710

Loading...

  1. 1

Basic information

Type of seal on screwed trunnion Sealing ring Housing material Aluminum Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support