Cartridge, QSP10 Series

Cartridge, QSP10 Series

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QSP10-4
QSP10-6
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pneumatic connection 2 Manufacturer part #

4.53 €

1 11 Days for pneumatic tubing outside diameter 4 mm172972

5.09 €

1 11 Days for pneumatic tubing outside diameter 6 mm172973

Loading...

  1. 1

Basic information

Housing material Brass, nickel-plated Min. Operating pressure(bar) -0.95 Max. Operating pressure(bar) 10
Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 60 Pneumatic connection 1 Cartridge 10 mm
Operating medium Compressed air as per ISO 8573-1:2010 [7:-:-] Corrosion resistance class (CRC) 1 - Low corrosion stress

Tech Support