Configure

Cover cap, VAMC Series

Cover cap, VAMC Series

Click image to view enlarged image

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Mounting material

Corrosion resistance class (CRC)

Manufacturer part #

Weight

(g)

Minimum order quantity
POM
2 - Moderate corrosion stress
8028240
0.32
1 pieces
POM
2 - Moderate corrosion stress
8049538
0.24
1 pieces
POM
2 - Moderate corrosion stress
8049539
0.3
1 pieces
PA-reinforced
0 - No corrosion stress
4105147
-
10 pieces
POM
2 - Moderate corrosion stress
8002234
0.62
10 pieces
PA-reinforced
0 - No corrosion stress
541010
3
1 pieces
PA-reinforced
0 - No corrosion stress
541011
3
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.40 €
( 2.86 € )
4 working days
3.48 €
( 4.14 € )
8 working days
3.83 €
( 4.56 € )
8 working days
6.14 €
( 7.31 € )
39 working days
2.15 €
( 2.56 € )
4 working days
7.34 €
( 8.73 € )
7 working days
7.34 €
( 8.73 € )
4 working days

More Information

Basic information

[Specifications]
・Corrosion resistance class (CRC): 2 - Moderate corrosion stress/0 - No corrosion stress/1 - Low corrosion stress

Accessories for valves Cover plate, VABB Series.