Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-SYJ7123-5D-01-F
Type | Solenoid Valves | Application | Single Use | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Installation method | Direct | Features | Lubrication Free / Clean Room | Number of Solenoids | Single |
Switching Type | 2-Position Exhaust | Status at Power Off | Self-Reset (Spring Return) | Voltage | 24 V DC |
Pipe Port Type | Rc | Nominal Pipe Thread Size | 1/8 | Compatible Cylinder Diameter(Ø) | 100 or Less |
Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool | CV Value | 0.58 |
Seal Type | Soft Seal | Pressure Rating(MPa) | 0.15 to 0.7 | Pilot Air Supply | Internal |
Manual Switch | Non-Locking | Coil specifications | Standard | Lead wire electrical entry | DIN terminal (with connector) |
Manual | Non-locking, push type | Indicator light / Surge voltage suppressor | Without indicator light / surge voltage suppressor | Bracket | With Bracket |
CE compliant | Non-compliant | Body options | Main valve, pilot valve common exhaust type | Type | Clean Series (Relief type) |
This page is 5-port solenoid valve elastic seal clean series 10-SYJ7000 series, part number 10-SYJ7123-5D-01-F.
You can find the detail information about specifications and dimensions on part number 10-SYJ7123-5D-01-F.