Configure

Hinge switch Metal enclosure

Hinge switch Metal enclosure

Click image to view enlarged image

Part number:

Still undefined. 4 possible part numbers found.
Quantity:

Part number list

Number of items

Product size (width)

(mm)

Product size (depth)

(mm)

Product size (length)

(mm)

Operation type

Minimum order quantity
40
56.5
78
-
1 pieces
40
87.3
78
Rotation actuator
1 pieces
31
-
92
Rotation actuator, Lever arm
1 pieces
31
-
92
Rotation actuator, Lever arm
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
62.87 €
( 74.82 € )
12 working days
69.45 €
( 82.65 € )
12 working days
60.69 €
( 72.22 € )
12 working days
60.69 €
( 72.22 € )
12 working days