Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature Range (°C) | Product size (width) (mm) | Product size (depth) (mm) | Product size (length) (mm) | Actuating force (N) | Switching current (max.) (A) | Electrical lifespan | Thread size | IP rating | Connection (components) | Contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.32 € | 1 | Available | 11 Days | -25~85 | 40 | 37.3 | 110 | 20 | 6 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | |
94.11 € | 1 | 11 Days | -25~85 | 40 | 37.3 | 110 | 30 | 6 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | ||
109.79 € | 1 | 11 Days | -25~60 | 40 | 37.3 | 110 | 20 | 3 | - | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | ||
56.01 € | 1 | 11 Days | -25~60 | 40 | 37.3 | 110 | 20 | 4 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | ||
107.55 € | 1 | 11 Days | -25~85 | 40 | 37.3 | 124 | 20 | 4 | - | M12 | IP66, IP67 | Plug | 2 breakers, 1 maker, 1 change-over | ||
136.17 € | 1 | Available | 11 Days | -25~60 | 40 | 37.3 | 124 | 20 | 3 | - | M12 | IP66, IP67 | Plug | 1 breaker, 1 maker, 1 change-over | |
168.05 € | 1 | 12 Days | -25~85 | 40 | 37.3 | 136 | 20 | 6 | 100000 | - | IP65 | Plug | 2 breakers, 1 maker, 1 change-over | ||
89.32 € | 1 | Available | 11 Days | -25~85 | 56 | 37.8 | 110 | 20 | 6 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | |
93.68 € | 1 | 11 Days | -25~85 | 56 | 37.3 | 110 | 30 | 6 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | ||
109.79 € | 1 | 11 Days | -25~60 | 56 | 37.8 | 110 | 20 | 3 | - | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | ||
112.04 € | 1 | 98 Days | -25~60 | 56 | 37.8 | 110 | 20 | 4 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | ||
65.03 € | 1 | Available | 11 Days | -25~85 | 31 | - | 104 | 20 | 6 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 2 breakers, 1 maker, 1 change-over | |
56.36 € | 1 | 11 Days | -25~85 | 31 | - | 104 | 20 | 6 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 1 breaker, 1 maker, 1 change-over | ||
82.91 € | 1 | 11 Days | -25~60 | 31 | - | 104 | 20 | 4 | 100000 | M20 x 1.5 | IP66, IP67 | Screws | 1 breaker, 1 maker, 1 change-over |
Loading...
Contact material | Silver alloy | Durability | 1000000 | Material | Metal |
---|
Configure
Basic Attributes
Actuating force(N)
Switching current (max.)(A)
Electrical lifespan
Thread size
IP rating
Connection (components)
Contact type
Filter by standard shipping days
Optional Attributes