Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SX56014GA05
Product type | Connector | Cable length(m) | 5 | Max. temperature(°C) | +80 |
---|---|---|---|---|---|
Switching current (max.)(A) | 1.5 | Switching voltage(V) | 30 | Thread size | M8 |
IP rating | IP65 | Contact material | CuZn |
This page is Coupling with connecting cable, part number 3SX56014GA05.
You can find the detail information about specifications and dimensions on part number 3SX56014GA05.