Actuator head for position switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SE5000-0AD03
3SE5000-0AD04
3SE5000-0AE10
3SE5000-0AE12
3SE50000AC021AJ0
3SE50000AD021AJ0
3SE50000AD11
3SE50000AE03
3SE50000AE04
3SE50000AE05
3SE50000AE011AJ0
3SE50000AE031AJ0
3SE50000AE121AJ0
3SE50000AF03
3SE50000AF04
3SE50000AF011AJ0
3SE50000AF031AJ0
3SE50000AF121AJ0
3SE50000AR02
3SE50000AR03
3SE50000AR04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Actuating force
(N)
Min. temperature
(°C)
Max. temperature
(°C)
Durability IP rating Colour Material Compatible with (details) Operation type Type (misc.)

10.12 €

1 Available 3 Days Actuator--25+851500 0000-Black-Position switch 3SE 51/52-Plastic caster

25.55 €

1 Available 3 Days Actuator--25+851500 0000-Black-Position switch 3SE 51/52-Steel caster

16.24 €

1 Available 3 Days Actuator--25+851500 0000-Black-Position switch 3SE 51/52-Plastic caster

24.48 €

1 Available 3 Days Plastic wheel-------Position switch 3SE 51/52-Plastic caster

36.43 €

1 Available 12 Days Actuator20-40+851500 0000--MetalFor Position SwitchTappet, Stainless steel tappet-

47.68 €

1 Available 12 Days Door-operated switch actuator20-40+851500 0000--MetalFor Position SwitchTappet, Steel wheel-

33.21 €

1 Available 12 Days Actuator20-25+851500 0000--PlasticFor Position SwitchTappet, Plastic wheel-

35.36 €

1 Available 12 Days Actuator10-25+851500 0000--PlasticFor Position SwitchLever, Stainless steel lever, Plastic wheel-

56.89 €

1 Available 12 Days Actuator10-25+851500 0000--PlasticFor Position SwitchLever, Stainless steel lever, Steel wheel-

25.55 €

1 Available 12 Days Door-operated switch actuator10-25+851500 0000--PlasticFor Position SwitchLever, Plastic wheel-

35.36 €

1 Available 12 Days Actuator10-40+851500 0000--PlasticFor Position SwitchLever, Metal lever, Plastic wheel-

38.57 €

1 Available 12 Days Door-operated switch actuator10-40+851500 0000--PlasticFor Position SwitchLever, Stainless steel lever, Plastic wheel-

26.77 €

1 Available 12 Days Actuator10-40+851500 0000--PlasticFor Position SwitchLever, Stainless steel lever, Plastic wheel-

33.21 €

1 Available 12 Days Actuator10-25+851500 0000--PlasticFor Position SwitchActuator wheel, Stainless steel lever, Plastic wheel-

49.85 €

1 Available 12 Days Actuator10-25+851500 0000--PlasticFor Position SwitchActuator wheel, Stainless steel lever, Steel wheel-

32.15 €

1 Available 12 Days Actuator10-40+851500 0000--PlasticFor Position SwitchActuator wheel, Metal lever, Plastic wheel-

38.57 €

1 Available 12 Days Door-operated switch actuator10-40+851500 0000--PlasticFor Position SwitchActuator wheel, Stainless steel lever, Plastic wheel-

26.77 €

1 Available 12 Days Actuator10-40+851500 0000--PlasticFor Position SwitchActuator wheel, Stainless steel lever, Plastic wheel-

45.52 €

1 Available 12 Days Actuator--25+851000000IP65, IP67-PlasticFor Position SwitchSpring-loaded rod, Stainless steel tappet-

36.43 €

1 Available 12 Days Actuator--25+851000000IP65, IP67-PlasticFor Position SwitchSpring-loaded rod, Plastic tappet-

35.36 €

1 Available 12 Days Actuator--25+851000000IP65, IP67-PlasticFor Position SwitchSpring-loaded rod, Plastic tappet-

Loading...

  1. 1

Tech Support