Hank nut (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EM6-CI

Part Number
EM6-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.29 €

100 20 Days

Loading...

  1. 1

Basic information

Surface protection Galvanic/electrolytic zinc plated Thread type Metric Material Steel
Thread size (metric) 6 Thread size (imperial) Other Thread per inch 3

This page is Hank nut, part number EM6-CI.
You can find the detail information about specifications and dimensions on part number EM6-CI.

Tech Support