Polling Units, with sensor

Polling Units, with sensor
For polling a workpiece on a seating element.
The polling unit is always built into a seating element as a single system. By means of a simple plug-in connection, it transmits whether a part is located at a specific position, as an electrical signal.
The polling unit can be used in combination with various seating elements. For example, the EH 22690 pins from the Halder standard parts are suitable.
Data is transferred via a cable connection. Optionally, the polling signal can be transferred by radio.
The interrogation unit meets the requirements of protection class IP6K7 (highly temperature-resistant and robust).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22810.0008
22810.0012
22810.1008
22810.1012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type for taper clamping units d1 d2
(mm)
d3
(mm)
h1 min.
(mm)
h1 max.
(mm)
h2
(mm)
h3
(mm)
h4 max.
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
WS1
(mm)
WS2
(mm)
WS3
(mm)
Weight
(g)

300.28 €

1 4 Days With bushing22810.9010M8M820.330.540.5512201215.821.4301.51.5180

307.29 €

1 4 Days With bushing22810.9010M12M1225.541.55981527.51518.724.33622300

300.28 €

1 4 Days With plug-M8M820.330.540.5512201215.821.4301.51.5180

307.29 €

1 4 Days With plug-M12M1225.541.55981527.51518.724.33622300

Loading...

  1. 1

Basic information

Body Aluminium, blue anodised Body 2 Heat-treated steel, tempered, blackened Cable Silicone
Sensor Plastic, black Plug Metal h4 min.(mm) 10
Temperature min.(°C) -25 Temperature max.(°C) 85 Conflict Minerals free yes

Tech Support