Confirmed
  • Est. shipping days
    • All
    • Within 4 working days

Radio Transmitters, for polling unit

Part number:

22810.9010
Clear
  • Unit price (excl. VAT)
    906.99 €
  • Total (excl. VAT)
    906.99 €
    Price including VAT: 1,079.32 €
  • Expected shipping days
    4 working days
    Expected shipping date: 16.05.2025
Quantity:
Quantity available for order?1
Quantity 
?
12+
Unit price (excluding VAT)
(Unit price including VAT)
906.99 €
(1,079.32 €)
906.99 €
(1,079.32 €)
Shipping days4 daysQuote

Part number list

Number of items
Part number
22810.9010
Related
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
906.99 €
( 1,079.32 € )
4 working days

More Information

Basic information

For cable-free transfer of the polled signal.
The radio transmitter is installed close to the polling unit, and is connected to the plug of the polling unit. The transmitter makes the polled signal available by radio, and does not require additional cable connection. Power is supplied by a battery.
The radio transmitter meets the requirements of protection class IP 67 (robust material) and is therefore suitable for use with cooling lubricants.
Frequency: 868.3 MHz (EU, Switzerland)
Other frequencies available on request.

Similar ProductsSee all similar products

No similar products found for this item.
Part number has been confirmed