Axial tapered roller bearings B Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

353056 B

Part Number
353056 B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.68 €

1 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 50 O.D. D(mm) 78 Width B(mm) 22
Weight(g) 400.0

This page is Axial tapered roller bearings B Series, part number 353056 B.
You can find the detail information about specifications and dimensions on part number 353056 B.

Tech Support