Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
31308 J2QCL7CDF |
31309 J2QCL7CDF |
31313 J2QCL7CDF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 40 | 90 | 50.92 | 1492.0 | ||
315.32 € | 1 | 4 Days | 45 | 100 | 55.42 | 1985.0 | ||
- | 1 | Quote | 65 | 140 | 73.36 | 4985.0 |
Loading...
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Single Row | Arrangement | In X-arrangement matched bearing set >< |
---|---|---|---|---|---|
Cage | Sheet steel cage | Product range | Complete tapered roller bearing | Temperature range | -30 to +120 °C |