L-section rings ECVA301 Series / Internal diameter 90mm

L-section rings ECVA301 Series / Internal diameter 90mm
[Specifications]
・Inside diameter: 90 mm
・Outside diameter: 124 mm
・eClass code:
・23-05-09-01

Angle rings (L-shaped thrust collars) are used either with NU design cylindrical roller bearings to locate the shaft axially in one direction, or with NJ design bearings to locate the shaft axially in both directions. The rings are made of carbon chromium steel and are hardened and ground. They are supplied as separate components.

[Features]
・Locate the shaft axially if there are no NJ or NUP design locating bearings within the product range
・Provide an extended inner ring seat for heavily loaded bearings in the locating position
・Simplify design or mounting procedures

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJ318 ECVA301

Part Number
HJ318 ECVA301
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

233.53 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 90 Outer diameter(mm) 124 Width(mm) 18.5
Weight(g) 629.0 GTIN/EAN 7316570099096

Tech Support