Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 12 working days

    Shim washers / Width 0.7mm

    Part number:

    TMAS50-070
    Clear
    Quantity:

    Part number list

    Number of items
    Part number
    TMAS50-070
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    22.12 €
    ( 26.32 € )
    12 working days

    More Information

    Basic information

    [Specifications]
    ・Width(mm): 0.7
    ・eClass code: 23-05-19-01

    SKF Machinery Shims are used to easily and reliably adjust the height of a machine. High quality shims allow accurate and long lasting height adjustments that save time and support reliable operation of the machine. Shims are supplied in packs of 10 and can be used to refill SKF Machinery Shim kits (assortments of different shim sizes and thickness).

    [Features]
    ・Easy to fit and remove
    ・Close tolerances for accurate adjustments
    ・Fully de-burred
    ・Supplied in packs containing 10 shims
    ・Thickness and size are clearly marked on the shim

    Part number has been confirmed