Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Tools M / MV Series

    Part number:

    TIH220 M/MV
    Clear
    • The product is currently not available.

    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended
    TIH220 M/MV
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    9,897.73 €
    ( 11,778.30 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Coil diameter: 140 mm
    ・Colour: Grey, Black
    ・eClass code: 23-05-19-01

    The SKF TIH 220M is a large induction heater and is designed for the hot mounting of bearings. This versatile heater is ideal for use on workbenches and can easily be transported to on-site applications with the optional heater trolley TIH T1. The heater has a convenient sliding yoke and is supplied with an additional smaller yoke. The TIH 220M can heat bearings with a minimum bore diameter of 60 mm and larger bearings with a maximum weight of 300 kg.

    [Features]
    ・Supplied with standard sliding yoke and one smaller yoke located in an integrated storage compartment
    ・Easy and safe to use with automatic temperature control or time controlled heating
    ・Automatic demagnetization reduces risk of bearing contamination
    ・Suitable for non-bearing applications for workpieces weighing up to 150 kg
    ・Automatic temperature hold function to keep the bearing hot after completion of the heating cycle