Products / Categories
Automation Components
Visit "Automation Components"
Linear Motion
Locating, Positioning, Jigs & Fixtures
Rotary Motion
Connecting Parts
Rotary Power Transmission
Motors
Conveyors & Material Handling
Inspection
Sensors, Switches
Pneumatic Components
Vacuum Components
Hydraulic Equipment
Discharging / Painting Devices
Pipe, Tubes, Hoses & Fittings
Heaters, Temperature Control
Framing & Support
Castors, Leveling Mounts, Posts
Doors, Cabinet Hardware
Springs, Shock Absorbers
Adjusting, Fastening, Magnets
Antivibration, Soundproofing Materials, Safety Products
Fasteners
Visit "Fasteners"
Screws, Bolts
Screws for Building Materials
Washers
Nuts
Anchors
Rivet
Insert
Tools
Washers, Collars
Shims
Cotter Pins
Machine Keys
Retaining Rings
Screw Plugs
Adjuster
Dowel Pins, Spring Pins, Stepped Pins
Materials
Visit "Materials"
Metal Materials
Plastic Materials
Heat Insulating Plates
Ceramics
Glass, Mirror
Transparent Plastic Covers
Perforated Metals, Fences, Nets, Panels
Urethane, Rubber, Sponge, Felt
Mesh
Wiring Components
Visit "Wiring Components"
LAN Cables / Industrial Network Cables
Cables by Application
Cables with Connectors
RS232C / Personal Computers / AV Cables
Wires/Cables
Connectors (General Purpose)
Crimp Terminals
Zip Ties
Cable Glands
Cable Bushings/Clips/Stickers
Screws/Spacers
Cable Accessories
Tubes
Protection Tubes
Ducts/Wiremolds
General Purpose Tools
Dedicated Tools
Soldering Supplies
Electrical & Controls
Visit "Electrical & Controls"
Control
PC Parts
Terminal Blocks
Receiving and Distributing Electricity
Power Supplies
Communication
Boards/Cabinet Parts
Inspections/Measurements
Circuit Board Parts
Electric Facility Materials
Mechanical Devices
Passive Parts
Semiconductors/Opto/RF
Power Supply Modules
Clock/Timing Devices
Sensor Devices
Circuit Protection
Development/Prototype Tools
Machining Tools
Visit "Machining tools"
Carbide End Mills
HSS End Mills
Milling Cutter Inserts/Holders
Customized Straight Blade End Mills
Dedicated Cutters
Turning Tools
Drill Bits
Screw-Hole-Related Tools
Reamers
Chamfering / Centering Tools
Fixtures Related to Cutting Tools
Step Drills
Hole Saws
Clean Key Cutters
Core Drills (Tip Tools)
Magnetic Drilling Machine Cutters
Drill Bits for Electric Drilling Machines
Woodworking Drill Cutters
Drills for Concrete
Processing Tools
Visit "Processing Tools"
Machine Tools
Measurement Tools / Measuring Equipment
Electric Discharge Tools
Products for Welding
Abrasives for Grinders
Products for Cutting
Hand Tools
Electric Tools
Pneumatic Tools
Chemical Products
Repair Agents and Adhesive
Soldering and Anti-Static Supplies
Material Handling & Storage
Visit "Material Handling & Storage"
Tape Supplies
Cushioning Materials
Stretch Films
Cardboard
Plastic Bags
PP Bands
Magic Tapes / Tying Belts
Rubber Bands
Strings/Ropes
Cable Ties
Labelers
Unpacking Cutters
Packing Support Equipment
Cloth Sheets for Packing
Conveyance/Dolly Carts
Tool Wagons
Tool Cabinets / Container Racks
Lifters / Hand Pallets
Container Pallets
Storage Supplies
Shelves/Racks
Work Benches
Suspended Clamps/Suspended Belts
Jack Winches
Safety & General Supplies
Visit "Safety & General Supplies"
Safety/Protection Supplies
Cleaning Supplies
Lighting
Construction Supplies
Office Supplies
Office Furniture
Lab & Clean Room Supplies
Visit "Lab & Clean Room Supplies"
General-Purpose Equipment for Research
Measuring Instrument for Research
Laboratory Containers
Laboratory Supplies
Clean-Environment-Related Equipment
Press Die Components
Visit "Press Die Components"
Punches & Dies
Guide Components
Components/Peripheral Components
Springs
Plastic Mold Components
Visit "Plastic Mold Components"
Ejector Pins
Sleeves, Center Pins
Core Pins
Sprue bushings, Gates, and other components
Date Mark Inserts, Recycle Mark Inserts, Pins with Gas Vent
Undercut, Plates
Leader Components, Components for Ejector Space
Mold Opening Controllers
Cooling or Heating Components
Accessories, Others
Components of Large Mold, Die Casting
Mold Heating Cooling Technology
Visit "Mold Heating Cooling Technology"
Heat Insulation Sheets
Couplers, Plugs, One-touch Joints
Tubes, Hoses, Peripheral Components
Discounted Products %
Pre-configured components
Solution Center
Services
D-JIT - Volume order extension
Make-to-Order - Configurable Components
meviy - On-Demand Manufacturing Service
Tools
3Dfindit - Plugin to add our CAD data in your Software
FRAMES - Aluminum Extrusion Design Software
inCAD Library - Inspiration for Mechanical Engineers
Mold EX-Press - 3D CAD Library for Press Die & Plastic Mold
RAPiD Design - Seamless CAD design Plugin for SolidWorks
FAQ
News
Techblog
Newsletter
Catalogue
Info Hub
Info Hub
Update of the MISUMI E-Catalogue
Webinar
Live Webinar
Recordings
eProcurement
Industries Served
Automotive Industry
Packaging Industry
Medical & Pharma Industry
3D Printing Industry
Robotics and Automation
Brands
Brand Overview
MISUMI Products
Japanese Brands
European Brands
European Brands Overview
Brands "Made in Germany"
Company
MISUMI EU & International
MISUMI Europe
MISUMI Group Inc.
Why MISUMI?
Career
Responsibility
Customer References
Contact
Contact Center
Customer Service
Accounts Service
Technical Service
Online Shop
RAPiD Design
meviy
Manufacturer Onboarding
My MISUMI
Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Automation Components
Rotary Motion
Bearings
Ball Bearings
Angular contact ball bearings / double row / A / 2Z / contact angle 30° / series A2Z / SKF
Configure
Clear all
I.D. D(φ)
20
40
55
View options
Outer Diameter D(φ)
47
80
100
View options
Width B(mm)
20.6
30.2
33.3
View options
EAN
7316572415757
7316573930648
Weight(g)
159.0
601.0
970.0
Type
Est. shipping days
All
Within 4 working days
Within 17 working days
SKF
Angular contact ball bearings / double row / A / 2Z / contact angle 30° / series A2Z / SKF
Catalog
Part number:
Still undefined.
3
possible part numbers found.
Product data
CAD data not available
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
3204 A2Z
3208 A2Z
3211 A2Z
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN
Weight
(g)
Minimum order quantity
20
47
20.6
-
159.0
1 pieces
40
80
30.2
7316573930648
601.0
1 pieces
55
100
33.3
7316572415757
970.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
53.95 €
(
64.20 €
)
4 working days
94.25 €
(
112.16 €
)
17 working days
131.97 €
(
157.04 €
)
4 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)