Angular contact ball bearings / single row / contact angle 40°/ series BEGAPH / SKF / I.D. D(φ35~95)

Angular contact ball bearings / single row / contact angle 40°/ series BEGAPH / SKF / I.D. D(φ35~95)
[Specifications]
・I.D. D(φ): 35~95
・Outer Diameter D(φ): 80~170
・Accuracy (JIS): Grade 5

[Features]
・Single row bearing, 40° contact angle
・Bearing for universal matching Two bearings arranged back-to-back or face-to-face have light preload
・Glass fibre reinforced PEEK cage, ball centred

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7209 BEGAPH
7216 BEGAPH
7219 BEGAPH
7307 BEGAPH
7308 BEGAPH
7309 BEGAPH
7311 BEGAPH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

89.15 €

1 4 Days 4585197316574220441405.0

-

1 Quote 801402673165728396901455.0

575.76 €

1 4 Days 951703273165728397062682.0

-

1 Quote 358021-444.0

97.50 €

1 4 Days 4090237316572839737611.0

119.08 €

1 4 Days 45100257316572839744829.0

165.22 €

1 4 Days 551202973165728397681338.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Number of Bearing Ring Rows Single Row
Rolling Element Material Steel Arrangement Bearing pair with light preload in O- and X-arrangement Clearance Normal radial clearance
Contact angle 40 degrees Seal None open bearing Temperature range -20 to +150 degrees

Tech Support