Deep groove ball bearings / single row / 2RS1 / 2RS1C3GJN / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6008 -2RS1C3GJN
6009 -2RS1C3GJN
6010 -2RS1C3GJN
6011-2RS1C3GJN
6207 -2RS1C3GJN
6208 -2RS1C3GJN
6209-2RS1C3GJN
6212 -2RS1C3GJN
6213 -2RS1C3GJN
6214-2RS1C3GJN
6306 -2RS1C3GJN
6307 -2RS1C3GJN
6308 -2RS1C3GJN
6309 -2RS1C3GJN
6310 -2RS1C3GJN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

29.21 €

1 17 Days Grade 6406815-191.0

37.95 €

1 17 Days Grade 64575167316571554815244.0

43.98 €

1 17 Days Grade 65080167316571554891277.0

56.19 €

1 17 Days Grade 65590187316571555041390.0

29.63 €

1 12 Days Grade 6357217-290.0

39.24 €

1 17 Days Grade 64080187316571549941365.0

47.91 €

1 17 Days Grade 64585197316571571881420.0

76.78 €

1 4 Days Grade 660110227316571553757824.0

118.55 €

1 17 Days Grade 0651202373165715538321058.0

131.42 €

1 17 Days Grade 0701252473165715538631141.0

31.65 €

1 12 Days Grade 6307219-352.0

42.61 €

1 17 Days Grade 63580217316571539225458.0

60.24 €

1 12 Days Grade 6409023-630.0

75.96 €

1 17 Days Grade 645100257316571544076847.0

92.03 €

1 4 Days Grade 65011027-1089.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Number of Bearing Ring Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Slightly increased radial clearance
Current insulation No current insulation Outer ring Without flange/groove Temperature range -20 to +150 degrees

Tech Support