Quantity | 1 - 20 | 21+ |
---|---|---|
Unit price (excluding VAT) (Unit price including VAT) | 15.95 € (18.98 €) | 15.95 € (18.98 €) |
Shipping days | 17 days | Quote |
[Specifications]
・Internal diameter(mm): 50
・Outer diameter(mm): 110
・eClass code: 23-05-17-90
SKF sealing washers of the Z-type form efficient labyrinth seals that can be used in a wide variety of applications. Being primarily recommended for simple bearing arrangements, they provide inexpensive solutions to many sealing problems. The sealing efficiency depends on the washer design (standard or F design) and the number of washers used.
[Features]
・Cost-effective
・Support sealing solutions