Housing seals A Series / Internal diameter 90mm (Part Numbers)

Housing seals A Series / Internal diameter 90mm
[Specifications]
・Internal diameter(mm): 50
・Outer diameter(mm): 170.5
・eClass code: 23-05-17-90

V-ring seals consist of a V-ring and a sheet steel sealing washer with a vulcanized rubber lip. The rubber lip fits into the seal groove in the housing. The washer is protected against corrosion. The seals are used to protect bearings from contamination or as secondary seals to protect primary seals in highly contaminated environments. They are a cost-effective and easy to install contaminant barrier for all kind of shafts. They are available in nitrile rubber. When ordering, please note that one item (seal pack) contains two seals.

[Features]
・Easy to install
・Many variants
・Cost-effective

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSN620 A

Part Number
TSN620 A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.17 €

1 17 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 90 Outer diameter(mm) 170.5 Width(mm) 5.8
Temperature range -40 to 100 °C Version(g) V-Ring seal Weight(g) 494.0
GTIN/EAN 7316571080987

This page is Housing seals A Series / Internal diameter 90mm, part number TSN620 A.
You can find the detail information about specifications and dimensions on part number TSN620 A.

Tech Support