Configure
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    Deep groove ball bearings / single row / MA / SKF / I.D. D(φ110~320)

    Part number:

    Still undefined. 11 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    I.D. D

    (φ)

    Outer Diameter D

    (φ)

    Width B

    (mm)

    EAN

    Weight

    (g)

    Minimum order quantity
    260
    400
    44
    7316570970876
    22306.0
    1 pieces
    -
    -
    -
    7316577039774
    32200.0
    1 pieces
    180
    225
    22
    7316576613029
    2014.0
    1 pieces
    190
    240
    24
    7316576613036
    2602.0
    1 pieces
    280
    350
    33
    7316576641978
    7336.0
    1 pieces
    320
    400
    38
    7316577093684
    11030.0
    1 pieces
    110
    150
    20
    7316577095374
    1054.0
    1 pieces
    140
    190
    24
    7316577095381
    2000.0
    1 pieces
    160
    220
    28
    7316577122070
    3232.0
    1 pieces
    200
    280
    38
    7316577122094
    7377.0
    1 pieces
    260
    360
    46
    7316577095428
    14530.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2,710.50 €
    ( 3,225.49 € )
    4 working days
    5,555.57 €
    ( 6,611.13 € )
    4 working days
    625.22 €
    ( 744.01 € )
    4 working days
    671.25 €
    ( 798.79 € )
    4 working days
    1,348.80 €
    ( 1,605.07 € )
    4 working days
    2,232.38 €
    ( 2,656.53 € )
    4 working days
    537.02 €
    ( 639.05 € )
    4 working days
    620.47 €
    ( 738.36 € )
    4 working days
    732.15 €
    ( 871.26 € )
    4 working days
    1,195.63 €
    ( 1,422.80 € )
    4 working days
    1,565.18 €
    ( 1,862.56 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・I.D. D(φ): 110~320
    ・Outer Diameter D(φ): 150~400
    ・Accuracy (JIS): Grade 0

    [Features]
    ・Machined brass cage, outer ring centred