Deep groove ball bearings / single row / RSH / SKF/ I.D. D(φ6~25)

Deep groove ball bearings / single row / RSH / SKF/ I.D. D(φ6~25)
[Specifications]
・I.D. D(φ): 6~25
・Outer Diameter D(φ): 19~52
・Accuracy (JIS): Grade 0, Grade 6

[Features]
・Contact seal, NBR, on one or both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6000 -RSH
6001 -RSH
6002 -RSH
6003 -RSH
6004 -RSH
6005 -RSH
607 -RSH
608 -RSH
609 -RSH
6200 -RSH
6202 -RSH
6203 -RSH
6204 -RSH
6205 -RSH
626 -RSH
6301 -RSH
6302 -RSH
6303 -RSH
6304 -RSH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

6.63 €

1 17 Days 10268731657183959218.0

7.12 €

1 17 Days 12288-19.0

7.80 €

1 17 Days 15329731657181446929.0

8.18 €

1 17 Days 173510731657181509138.0

9.10 €

1 17 Days 204212731657181558964.0

10.45 €

1 17 Days 254712731657181653177.0

5.78 €

1 17 Days 719673165718391967.0

5.93 €

1 17 Days 8227731657184441112.0

5.46 €

1 17 Days 9247731657185327714.0

7.68 €

1 17 Days 10309731657181846731.0

8.73 €

1 17 Days 153511731657181710144.0

9.82 €

1 17 Days 174012731657185635363.0

11.53 €

1 17 Days 2047147316571819204103.0

13.47 €

1 17 Days 255215-125.0

5.22 €

1 4 Days 619673165718399368.0

9.02 €

1 17 Days 123712731657182133758.0

9.77 €

1 17 Days 154213731657203105678.0

11.17 €

1 17 Days 1747147316572075616110.0

12.78 €

1 17 Days 2052157316572049044141.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Accuracy  (JIS) Grade 5 Raceway No. of Rows Single Row
Rolling Element Material Steel Bore Cylindrical bore Cage Sheet steel cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal Contact seal on one side Temperature range -20 to +120 degrees

Tech Support