Deep groove ball bearings / single row / TN9 / SKF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16005 TN9
61932 TN9
6202 TN9
6303 TN9
EE2 TN9
EE3 TN9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials of Inner and Outer Ring Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Rolling Element Material EAN Weight
(g)

13.38 €

1 4 Days Steel-25478Steel731657152098856.0

1,097.28 €

1 4 Days Steel-16022028Steel-2700.0

6.69 €

1 17 Days SteelGrade 5153511Steel731657174175841.0

8.63 €

1 4 Days Steel-174714Steel-105.0

17.02 €

1 17 Days -Grade 56.3519.055.556-73165772948217.0

20.62 €

1 17 Days -Grade 59.52522.2255.556-73165770420578.0

Loading...

  1. 1

Basic information

Raceway No. of Rows Single Row Bore Cylindrical bore Cage Polyamide cage
Clearance Normal radial clearance Current insulation No current insulation Outer ring Without flange/groove
Seal None open bearing Temperature range -20 to +120 degrees

Tech Support