Deep groove ball bearings / single row / VA201 / SKF / I.D. D(φ12~100)

Deep groove ball bearings / single row / VA201 / SKF / I.D. D(φ12~100)
[Specifications]
・I.D. D(φ): 12~100
・Outer Diameter D(φ): 32~180
・Accuracy (JIS): Grade 0, Grade 5, Grade 6

[Features]
・Bearing for high temperature applications, with a stamped steel cage, manganese phosphate coated rings and rolling elements, radial clearance of multiples of C5, and lubricated with a polyalkylene glycol, graphite mixture

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6005 VA201
6201 VA201
6203 VA201
6208 VA201
6214 VA201
6220 VA201
6306 VA201
6312 VA201
6315 VA201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

40.58 €

1 17 Days Grade 5254712731657031866176.0

28.95 €

1 12 Days Grade 5123210731657774506439.0

30.00 €

1 17 Days Grade 5174012-57.0

53.45 €

1 17 Days Grade 6408018-353.0

150.87 €

1 17 Days Grade 07012524-1071.0

369.12 €

1 4 Days Grade 01001803473165704193823165.0

42.40 €

1 17 Days Grade 63072197316570858969339.0

143.97 €

1 4 Days Grade 0601303173165705160431691.0

319.48 €

1 4 Days Grade 0751603773165702001953027.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal None open bearing
Temperature range -40 to +250 degrees

Tech Support