Deep groove ball bearings / single row / ZZ / VA201 / SKF / I.D. D(φ20~50)

Deep groove ball bearings / single row / ZZ / VA201 / SKF / I.D. D(φ20~50)
[Specifications]
・I.D. D(φ): 20~50
・Outer Diameter D(φ): 42~90
・Accuracy (JIS): Grade 5, Grade 6

[Features]
・Bearing for high temperature applications, with a stamped steel cage, manganese phosphate coated rings and rolling elements, radial clearance of multiples of C5, and lubricated with a polyalkylene glycol, graphite mixture

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6004-ZZ/VA201
6206 -ZZ/VA201
6209-ZZ/VA201
6210 -ZZ/VA201
6304 -ZZ/VA201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accuracy  (JIS) I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
EAN Weight
(g)

59.35 €

1 17 Days Grade 5204212731657609272569.0

62.28 €

1 12 Days Grade 6306216-207.0

91.63 €

1 17 Days Grade 64585197316570521672406.0

117.75 €

1 12 Days Grade 65090207316570900446460.0

86.82 €

1 17 Days Grade 52052157316571469324145.0

Loading...

  1. 1

Basic information

Materials of Inner and Outer Ring Steel Raceway No. of Rows Single Row Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Current insulation No current insulation Outer ring Without flange/groove Seal Cover on both sides
Temperature range -40 to +250 degrees

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360