Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6000 -ZZLHT23 |
6001-ZZLHT23 |
6003 -ZZLHT23 |
6004 -ZZLHT23 |
6005 -ZZLHT23 |
6006-ZZLHT23 |
6007 -ZZLHT23 |
607 -ZZLHT23 |
608 -ZZLHT23 |
6201-ZZLHT23 |
6202 -ZZLHT23 |
6203 -ZZLHT23 |
626 -ZZLHT23 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (JIS) | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | EAN | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
8.65 € | 1 | 17 Days | Grade 5 | 10 | 26 | 8 | 7316577739964 | 19.0 | ||
8.54 € | 1 | 17 Days | Grade 5 | 12 | 28 | 8 | 7316570978797 | 22.0 | ||
10.80 € | 1 | 17 Days | - | 17 | 35 | 10 | - | 40.0 | ||
12.05 € | 1 | 17 Days | Grade 5 | 20 | 42 | 12 | 7316577664013 | 68.0 | ||
13.83 € | 1 | 17 Days | - | 25 | 47 | 12 | 7316570965568 | 80.0 | ||
16.83 € | 1 | 17 Days | - | 30 | 55 | 13 | - | 118.0 | ||
- | 1 | Quote | - | 35 | 62 | 14 | - | 155.0 | ||
7.35 € | 1 | 17 Days | Grade 5 | 7 | 19 | 6 | 7316577661302 | 8.0 | ||
8.25 € | 1 | 17 Days | Grade 5 | 8 | 22 | 7 | 7316570031751 | 12.0 | ||
9.10 € | 1 | 17 Days | Grade 5 | 12 | 32 | 10 | - | 38.0 | ||
9.88 € | 1 | 17 Days | Grade 5 | 15 | 35 | 11 | - | 47.0 | ||
10.14 € | 1 | 17 Days | Grade 5 | 17 | 40 | 12 | - | 70.0 | ||
7.20 € | 1 | 4 Days | Grade 5 | 6 | 19 | 6 | 7316570879865 | 9.0 |
Loading...
Materials of Inner and Outer Ring | Steel | Number of Bearing Ring Rows | Single Row | Rolling Element Material | Steel |
---|---|---|---|---|---|
Bore | Cylindrical bore | Cage | Sheet steel cage | Clearance | Normal radial clearance |
Current insulation | No current insulation | Outer ring | Without flange/groove | Seal | Cover on both sides |
Temperature range | For low and high temperatures (-40 to +140 degrees) |