Configure

Linear guideway carriages / four-row / precision class P3 / LAT1P3

Linear guideway carriages / four-row / precision class P3 / LAT1P3

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

EAN

Series

Weight

(g)

Minimum order quantity
7316574565443
20 series
520.0
1 pieces
7316574568604
25 series
720.0
1 pieces
7316574541409
30 series
1400.0
1 pieces
7316574568666
35 series
2000.0
1 pieces
7316574568727
45 series
3600.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
103.97 €
( 123.72 € )
4 working days
128.12 €
( 152.46 € )
4 working days
170.30 €
( 202.66 € )
4 working days
172.72 €
( 205.54 € )
4 working days
228.23 €
( 271.59 € )
4 working days

More Information

Basic information

[Specifications]
- Material: Steel, plastic
- Type of rolling elements: Balls
- Ball-/Roller rows: Four-row
- Ball chain: Without ball chain
- Design: Flange carriage
- Height: Standard
- Length: Long
- Temperature range: -20 to +80 degrees
- Width: Standard