Confirmed
  • Est. shipping days
    • All
    • Within 4 working days

Linear guideway carriages / four-row / precision class P5 / RT1P5

Linear guideway carriages / four-row / precision class P5 / RT1P5 LLTHC45 RT1P5

Part number:

LLTHC45 RT1P5
Clear
  • Unit price (excl. VAT)
    157.33 €
  • Total (excl. VAT)
    157.33 €
    Price including VAT: 187.22 €
  • Expected shipping days
    5 working days
    Expected shipping date: 12.05.2025
Quantity:
Quantity available for order?2
Loading...
Quantity 
?
1 - 23+
Unit price (excluding VAT)
(Unit price including VAT)
157.33 €
(187.22 €)
157.33 €
(187.22 €)
Shipping days5 daysQuote

Part number list

Number of items
Part number
LLTHC45 RT1P5
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
157.33 €
( 187.22 € )
4 working days

More Information

Basic information

[Specifications]
- Ball chain: Without ball chain
- Ball-/Roller rows: Four-row
- Material: Steel. plastic
- Series: 45
- Temperature range: -20 to +80 degrees
- Type of rolling elements: Balls
- Weight (g): 2300.0

Part number has been confirmed