Configure

Linear guideway carriages / short carriage / four-row / precision class P3 / SUT1P3

Linear guideway carriages / short carriage / four-row / precision class P3 / SUT1P3

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

EAN

Series

Weight

(g)

Minimum order quantity
7316574541324
15 series
100.0
1 pieces
7316574565542
20 series
170.0
1 pieces
7316574569687
25 series
210.0
1 pieces
7316574541614
30 series
588.0
1 pieces
7316574569762
35 series
800.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
62.70 €
( 74.61 € )
4 working days
79.23 €
( 94.28 € )
4 working days
88.83 €
( 105.71 € )
4 working days
101.02 €
( 120.21 € )
4 working days
112.48 €
( 133.85 € )
4 working days

More Information

Basic information

[Specifications]
- Series: 15, 20, 25, 30, 35
- Weight (g): 100.0, 170.0, 210.0, 588.0, 800.0
- Ball chain: Without ball chain
- Ball-/Roller rows: Four-row
- Design: Block carriage
- Height: Standard
- Length: Short
- Material: Steel. plastic
- Temperature range: -20 to +80 degrees
- Type of rolling elements: Balls
- Width: Slim