Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
7.50 € ( 8.93 € ) | 12 working days |
3.85 € ( 4.58 € ) | 17 working days |
5.07 € ( 6.03 € ) | 17 working days |
5.47 € ( 6.51 € ) | 12 working days |
5.26 € ( 6.26 € ) | 17 working days |
6.13 € ( 7.29 € ) | 17 working days |
6.22 € ( 7.40 € ) | 17 working days |
6.83 € ( 8.13 € ) | 17 working days |
7.50 € ( 8.93 € ) | 12 working days |
8.10 € ( 9.64 € ) | 17 working days |
6.13 € ( 7.29 € ) | 17 working days |
7.50 € ( 8.93 € ) | 17 working days |
10.53 € ( 12.53 € ) | 17 working days |
24.10 € ( 28.68 € ) | 17 working days |
17.82 € ( 21.21 € ) | 17 working days |
5.23 € ( 6.22 € ) | 17 working days |
6.13 € ( 7.29 € ) | 17 working days |
6.83 € ( 8.13 € ) | 17 working days |
18.22 € ( 21.68 € ) | 4 working days |
7.25 € ( 8.63 € ) | 17 working days |
9.42 € ( 11.21 € ) | 4 working days |
11.43 € ( 13.60 € ) | 4 working days |
20.23 € ( 24.07 € ) | 17 working days |
12.32 € ( 14.66 € ) | 17 working days |
4.91 € ( 5.84 € ) | 17 working days |
5.73 € ( 6.82 € ) | 17 working days |
6.13 € ( 7.29 € ) | 17 working days |
18.23 € ( 21.69 € ) | 4 working days |
21.90 € ( 26.06 € ) | 17 working days |
4.65 € ( 5.53 € ) | 4 working days |
6.13 € ( 7.29 € ) | 17 working days |
7.34 € ( 8.73 € ) | 17 working days |
4.95 € ( 5.89 € ) | 17 working days |
6.50 € ( 7.74 € ) | 17 working days |
6.52 € ( 7.76 € ) | 17 working days |
8.45 € ( 10.06 € ) | 17 working days |
9.08 € ( 10.81 € ) | 17 working days |
9.72 € ( 11.57 € ) | 17 working days |
10.38 € ( 12.35 € ) | 17 working days |
8.55 € ( 10.17 € ) | 17 working days |
22.03 € ( 26.22 € ) | 4 working days |
7.34 € ( 8.73 € ) | 17 working days |
6.13 € ( 7.29 € ) | 17 working days |
13.93 € ( 16.58 € ) | 4 working days |
11.73 € ( 13.96 € ) | 4 working days |
13.75 € ( 16.36 € ) | 17 working days |
23.62 € ( 28.11 € ) | 17 working days |
29.13 € ( 34.66 € ) | 17 working days |
5.83 € ( 6.94 € ) | 4 working days |
6.68 € ( 7.95 € ) | 17 working days |
6.97 € ( 8.29 € ) | 4 working days |
9.62 € ( 11.45 € ) | 17 working days |
6.42 € ( 7.64 € ) | 17 working days |
7.43 € ( 8.84 € ) | 12 working days |
9.93 € ( 11.82 € ) | 17 working days |
11.13 € ( 13.24 € ) | 17 working days |
11.58 € ( 13.78 € ) | 17 working days |
12.32 € ( 14.66 € ) | 17 working days |
14.80 € ( 17.61 € ) | 17 working days |
17.82 € ( 21.21 € ) | 17 working days |
[Specifications]
・Internal diameter(mm): 47~460
・Outer diameter(mm): 52~1420
・Width(mm): 2~22
・eClass code: 23-05-17-90
A bearing in the locating position must be secured axially in the housing. If the bearing seat in the housing and the bearing width do not match, locating (stabilizing) rings are required. Typically, two locating rings are required per housing. One ring should be placed on each side of the bearing. If only one locating ring is required, it should be installed on the same side as the lock nut.