Configure
  • GTIN/EAN
  • Type
    • Est. shipping days
      • All
      • Within 4 working days

    L-section rings ECVA301 Series / Internal diameter 70, 75mm

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended

    Internal diameter

    (mm)

    Outer diameter

    (mm)

    Width

    (mm)

    Weight

    (g)

    GTIN/EAN

    Minimum order quantity
    70
    97.4
    15.5
    329.0
    7316577043375
    1 pieces
    75
    104
    16.5
    406.0
    7316570575538
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    156.37 €
    ( 186.08 € )
    4 working days
    189.90 €
    ( 225.98 € )
    4 working days

    More Information

    Basic information

    [Specifications]
    ・Internal diameter(mm): 70, 75
    ・Outer diameter(mm): 97.4, 104
    ・Width(mm): 15.5, 16.5